Grundfos Multilift – Lifting stations

The Multilift series are compact, all-in-one units designed to collect and transfer sewage from below sewer level.

The Multilift series are compact, all-in-one units designed to collect and transfer sewage from below sewer level – in everything from private homes to large complexes. Available in many sizes, Multilift stations transfer wastewater efficiently and with minimum noise.

The complete range is gas and odour proof, easy to install, and require minimum maintenance. The choice ranges from the single-pump M model to large, double-tank MDV and MD1 units featuring either SuperVortex or channel-impeller SE pumps

Ready to install
The Grundfos Multilift M and MD stations are supplied as complete units ready for installation. The units consist of one or two vortex impeller pumps fully integrated with the collecting tank.

The collecting tank is made of non-breakable, non-corrosive, airtight polyethylene. It is completely watertight as well as gas and odour proof.

Pumped liquids
The Multilift M and MD stations are suitable for handling wastewater and other liquids containing solids, such as fibres, textiles, and faeces, with a pH value of 4 to 10.

The Multilift M and MD are capable of handling liquid temperatures between 0 and +40°C, for short periods of time up to +60°C.