Grundfos Hydro Multi-E - Booster set

Hydro Multi-E is an innovative pressure booster system specially designed for building service applications.

Hydro Multi-E is an innovative pressure booster system specially designed for building service applications.
As standard, Hydro Multi-E booster sets consist of two to four identical CRE pumps connected in parallel and mounted on a common base frame provided with a control cabinet and all the necessary fittings.

The control of the booster set builds on the master and slave principal where one pump is the master pump and where the other pumps act as slaves.

Hydro Multi-E booster sets are supplied as complete, pre-assembled and thoroughly tested booster sets, ready to install. The set point is easily adjusted via the Grundfos R100 remote control or from the control panel. The advanced control takes care of other adjustments to maintain constant pressure and optimum comfort.

Hydro Multi-E is built on Grundfos CRE pumps, known for their extremely high efficiency and reliability. The speed-controlled motors provide unique control functionality, which increases the comfort of the user and decreases operating costs. High quality materials are used throughout.

Benefits

  • Extreme high reliability and efficiency
  • Perfect adaptation to demand
  • Constant pressure
  • Small foot print
  • Simple to use
  • Turnkey booster set ready for installation - plug ‘n’ pump unit
  • Hygienic designed manifolds