Find exactly what you are looking for in this product list.
Accessories for dosing pumps
Electrical accessories for Grundfos products
Mechanical accessories for Grundfos products.
Accessories
Accessories designed for wastewater solutions.
Mixers and flowmakers for mixing and keeping media in suspension
Circulator pumps
ALPHA are high-efficiency variable speed circulators designed for heating, air-conditioning and domestic hot-water systems. The pumps are simpl...
ALPHA Reader is a mobile product for hydronic balancing of radiators in combination with ALPHA2 and a smartphone via Bluetooth with the Grundfos GO...
Encapsulated pumps
Booster modules
Horizontal multistage pumps
The new Grundfos BMSX pump system has a unique design dedicated to seawater and brackish water desalination.
Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your prod...
Endsuction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps...
Booster set
CMB, CMBE are compact booster sets designed for water supply in domestic and light commercial applications. The modular pump design makes it easy t...
CM/CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The CM/CME...
COMFORT are energy-efficient hot water recirculation pumps designed for one- and two-family houses. The pumps are suitable for drinking water due t...
Comfort Box is a fully integrated, compact system for hot-water circulating and pressure boosting in domestic applications. It includes control of ...
CONLIFT1 are condensate removal pumps suitable for pumping condensate collected below sewer level or which cannot flow to the buildings sewage ...
Complete Control solutions, with cabinet, controller and switchgear for various application.
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Vertical, multistage centrifugal pump with integrated frequency converter. Pump materials in contact with the liquid are in stainless steel (EN 1.4...
Vertical multistage pumps with Renewable MGFlex motor for solar, wind and AC powersource. Runs on both AC and DC voltage
Control box for waste water pumps
Control units designed for level control, monitoring and protection of waste water and bore hole applications. For integration in to cabinets.
Designed for monitoring and control of SQE submersible pumps e.g. for constant pressure applications.
CUE is a complete range of external frequency converters designed for speed control of a wide range of Grundfos pumps.
A customised service agreement from Grundfos provides you with the exact services you need to stay on top of equipment status at all times for a fi...
Chlorine, Chlorine Dioxide, Electrochlorination
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
Submersible wastewater pumps
Submersible Grundfos Drainage Pumps (DP) cover a motor range of 0.9-2.6 kW. The pumps are fitted with a semi-open multi-vane impeller capable of ha...
DPI are a differential pressure industrial sensor family designed to be robust, accurate and reliable. They use our Silicoat® coating to be in dire...
Grundfos DPK drainage pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in many building and industrial app...
Grundfos DWK dewatering pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in a wide range of building and i...
Grundfos EF pumps have a single-vane, semi-open impeller for 30 mm free passage, designed for pumping effluent and other liquids such as drainage a...
A detailed analysis of your current pump performance that will help to identify potential energy savings in your pumping system.
Our intuitive tool box for mobile pump control that provides you with instant pump data, designed to save you time and effort.
The unit is an edge device which can process the data on site and hereby react instantly on any abnormalities via Grundfos GO 2.0, the GRUNDFOS iSO...
GT pressure tanks are long-life tanks suited for controlling pressure in domestic, commercial and industrial applications in cold-water and heating...
Energy efficient pressure boosting system for boosting of clean water. Available with 2-4 parallel connected frequency controlled pumps, Integra...
Outsource installation tasks to Grundfos personnel to know that your pumps are in capable hands.
Input modules for use in control panels designed to fit into a DIN rail
iGRID Hydronic Balancing suitable for District heating Grundfos iGRID Hydronic Balancing includes intelligent pumps, smart control devices, and clo...
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
Horizontal split case pumps
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...
The Grundfos MAGNA circulator pumps are designed for heating and cooling applications in commercial buildings. The pumps are available in both cast...
Standard norm motors
Standard norm motors with speed control
Standard norm sourced motors
Submersible motors
Configuration data
Motor Protection for motor and pumps.
MS series ON/OFF controlling pumps, level reporting. MS1 comes in a variety of types; Standard type is for Waste Water, other medias comply. Follow...
Immersible pumps
Vertical, multistage centrifugal and screw pumps, for mounting in tanks
Endsuction machine tool pumps
Close coupled End Suction pump with semi-open Wortex impeller.
MULTILIFT are compact lifting stations for wastewater collection and disposal in a single, pre-assembled package inside of buildings. MULTILIFT are...
Endsuction close coupled single stage
End-suction close-coupled pumps according to EN 733
End-suction close-coupled pumps according to ISO 2858
Endsuction long coupled single stage
End-suction long-coupled pumps according to EN 733
End-suction long-coupled pumps according to ISO 2858
Standard motors
Let Grundfos specialists take care of delivering on your goals, and free up your time and mind for other tasks.
Complete dosing systems and installation sets
Grundfos remote controls used for installation, data monitoring, fault information and configuration of Grundfos pumps and systems, by radio or IR ...
Find the pumps you need and build a business case for upgrading to pumps with some of the lowest power consumption available.
RPI is a pressure and temperature industrial sensor designed to be robust, precise and easy to install. It uses our Silicoat® coating to be in dire...
RPS is a pressure and temperature sensor designed to be robust, affordable, accurate and compact. It uses our Silicoat® coating to be in direct con...
The S pumps are a range of free-flow channel impeller pumps specifically designed for pumping sewage and wastewater in a wide range of municipal an...
SCALA are all-in-one integrated self-priming pressure boosters designed for domestic use. The boosters ensure a constant supply of clean water to h...
Submersible Grundfos SE sewage pumps (1.1-11 kW) are fitted with either S-tube® (SE1) or SuperVortex impeller (SEV). The free passage through the p...
Submersible and dry-installed Grundfos SE/SL sewage pumps (9-30 kW) are fitted with either S-tube® (SE/SE1/SE2 and SL/SL1/SL2) or SuperVortex impel...
Submersible and dry-installed Grundfos SE/SL pumps (frame size 56) are fitted with open S-tube® (SE and SL) impeller. The pumps are designed for a...
Submersible Grundfos SEG sewage grinder pumps (0.9-4 kW) are designed for pumping wastewater, sludge-containing water, and sewage. Fitted with a pa...
Group program of measuring and switching products. Transducers, sensors, floats, switches, meters, transmitter, probes and associated controllers. ...
Get quick and easy access to the most commonly used spare parts for standard Grundfos pumps and systems.
Submersible Grundfos SL sewage pumps (1.1-11 kW) are fitted with either S-tube® (SL1) or SuperVortex impeller (SLV). The free passage through the p...
Sensor Module SM113 designed to interface with pump sensors and communicate via powerline to IO 113 with communication.
SOLOLIFT2 is a small, compact, ready-to-install automatic lifting station with integrated powerful cutter systems. The lifting station is suitable ...
Submersible groundwater pumps
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Grundfos spare parts are high-quality components that enable you to optimise system performance and minimise downtime due to unforeseen breakdowns....
Grundfos SQ pumps are compact submersible pumps, designed for domestic groundwater supply for private housing, small waterworks, and small irrigati...
Grundfos SQE pumps are compact submersible pumps, designed for constant pressure applications within domestic groundwater supply for private housin...
Transmitter applicable in systems requiring hydrostatic level measurements. Select according to needs. Variants suitable for waste water, drinking ...
A Grundfos thermal scan helps you detect hazards in your control panel and thereby prevent accidents and avoid downtime.
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
UNILIFT AP are submersible wastewater pumps suitable for temporary as well as permanent free-standing installation. UNILIFT AP pumps are suitable f...
UNILIFT CC is a single-stage submersible pump designed for pumping clean, non-aggressive water and grey water down to 3 mm water level. It has dual...
UNILIFT KP is a compact stainless-steel submersible pump designed for pumping non-aggressive water and grey water. It can be used as a portable uni...
Uno-, Duolift are one- and two-pump systems suitable for collecting and pumping wastewater from basements and cellars where it cannot be led di...
The Grundfos UP, UPS Series 100 circulator pumps are designed for heating, domestic hot-water, cooling and air-conditioning systems. The pumps are ...
UPA is a compact domestic high-efficiency in-line boosting pump designed for residential homes. UPA increases water pressure to required levels at ...
UP, UPS Series 200 are single- and three-speed circulator pumps designed for domestic and commercial heating systems. They are available in various...
VFI is a flow and temperature industrial sensor designed to be robust, accurate and easy to install. It uses our Silicoat® coating to be in direct ...
VFS is a flow and temperature sensor designed to be robust, affordable, accurate and compact. It uses our Silicoat® coating to be in direct contact...
Our vibration measurement service helps you to identify if your pumps are vibrating excessively, causing wear and tear and unnecessary noise. Knowi...